![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DC jack to JST 2pin Converter
SKU
321080032
JST 2pin connector with 2
YOU MAY LIKE THIS
PRODUCT DETAILS
JST 2pin connector with 2.54mm between the two pins which is compatible with Seeeduino power jack!
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6.15g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review