![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DC framework solenoid HCNE1-0416
SKU
311070003
This 24-Volt DC One-way self-holding solenoid is great for projects! These types of solenoid are often used for automatic door locks,vending machines,robot etc
YOU MAY LIKE THIS
PRODUCT DETAILS
This 24-Volt DC One-way self-holding solenoid is great for projects! These types of solenoid are often used for automatic door locks,vending machines,robot etc. However, they work great for almost any project requiring a DC solenoid.
Features
- Easily fixed and connected
- Temperature stability, long product life and ensure good performance
- E ring and rubber gasket make the operation of the solenoid valve mute
- Low friction to ensure high efficiency and extend the life of
- Simple and reliable design
Application Ideas
- Vending machines, ticket vending machines,money exchange machine
- Office equipment: fax machines, punch card machines, copiers, typewriters, cash registers, plotters
- Transport equipment: automatic door locks, safety belt lock, automotive solenoid valve, parking facilities
- Appliances: tape recorder, video recorder, keyboard, automatic knitting machine, karaoke machine
- Other: packaging machine, robot, farming equipment, stamping equipment, alarm, water solenoid valve
Operating conditions
- Operation temperature: -5°C to 40°C , the solenoid valve will not solidification.
- Operating humidity: 45% to 85%, the solenoid valve will not solidification.
- Storage temperature: -40°C to 75°C in between, the solenoid valve will not solidification.
- Storage Humidity: 0% to 95%, the solenoid valve will not solidification.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 9g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review