![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DC Blue GLOSILQ LED Fiber GSP10
SKU
104990624
GLOSILQ LED Fiber is used for LED decorating.
- 10+: $2.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Ultra-thin micro-LED fiber: 0.2~1.0mm thick.
- 360 degree luminous
- Blue LED and light up by DC2.6~3V@3mA
Description
Do you want to become colored and dazzling during the party time? Glow Silk LED will help you. The GLOSILQ LED Fiber is not a truly optical fiber, it has the shape of optical fiber but uses LEDs for lighting. It is used for decorating clothing, shoes, bags, and hats.
You can simply switch the LED fiber on the battery for power supply. Notice that the longer wire is positive.
Specification
- Supply Voltage: 2.6~3V DC
- Supply current: 3mA
- Pitch: 10mm
- Length: 1 m
Schematics
Part List
1x GLOSILQ LED fiber GSP10(1m)
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 9405108020 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review