![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DC Barrel Power Jack&Connector
SKU
320120010
Features
Dimensions: 14
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Dimensions: 14.2mm * 9.0mm * 11mm
- Inner core diameter:¢ 2.0
- Rating: 0.5A 30V DC
- Contact resistance: 100 milliohms max.
- Operating temperature: -20°C ~ 70°C
- The operating force :3-20N
- The operating life: 5,000 cycles
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page