![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Cubieboard
SKU
102990107
Note: We have a new version Cubieboard A20 instead of Cubieboard
YOU MAY LIKE THIS
PRODUCT DETAILS
Note: We have a new version Cubieboard A20 instead of Cubieboard.
Cubieboard A20
Cubieboard is mini pc development board, which is based on Allwinner A10 SoC, small size (10x6cm), hacker friendly, extendable and very low-cost. Compare with Raspberry Pi, it has higher performance, SATA supported and 96 extended interface.
If you plan to assemble a small computer, you can try using this small ARM platform cubieboard. It supports Ubuntu and other Linux distributions; you could use it like an ordinary computer operation. At the same time, the platform also supports Android 4.0 Ice Cream Sandwich system and has bulit-in IR sensor, can be used as "Android TV".
Enclosure for cubieboard is also available now, click here for more details.
Features
- Allwinner A10 SOC
- 96 pin extended interface
- Built-in IR receiver
- SATA supported
- Supports 2.4GHz wireless keyboard and mouse
Specifications
- CPU: 1G ARM cortex-A8 processor, NEON, VFPv3, 256KB L2 cache
- GPU: Mali400, OpenGL ES GPU
- Memory: 1GB DDR3 @480MHz
- Video output: HDMI 1080p Output
- Network: 10/100M Ethernet
- Internal storage:4GB NAND Flash
- IO ports: 2 USB Host, 1 micro SD slot, 1 SATA, 1 ir
- Extended interfaces: 96 extend pin including I2C, SPI, RGB/LVDS, CSI/TS, FM-IN, ADC, CVBS, VGA, SPDIF-OUT, R-TP
- Supports systems: Running Android, Ubuntu and other Linux distributions
- Power supply:5VDC/2A power supply with 4.00mm(ext.diameter) x 1.7mm(int.diameter) barrel plug
Packing list
- Cubieboard board
- USB power cable
- SATA cable
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 140g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page