![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Cubieboard A20 Acrylic Enclosure
SKU
114990136
The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots
YOU MAY LIKE THIS
PRODUCT DETAILS
The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the board are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a cubieboard , you'll want to snag one of these to put it in!
Features:
3mm acrylic
Light and easy to transport
good heat dispersion
Specification:
Case size: 108x72x35.5mm
Part List:
6 x Acrylic
4 x M3 Net
4 x M3 Screw
4 x M3 Plastic Column
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 90g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review