the AI Hardware Partner
Toggle Nav
Loading...

Crazyradio 2.0 --2.4GHz ISM Band Radio, USB-A connector, Antenna

Crazyradio 2.0 is a long-range open USB radio dongle that allows you to control and communicate wirelessly with Crazyflie 2.X. It features a 20dBm power amplifier and LNA. It is a suitable building block for systems that need more predictable latency than WiFi and do not have the same requirements for bandwidth because it is an open project with open firmware and a Python API.

$40.00
In stock
-
+

PRODUCT DETAILS

Crazyradio 2.0 is a long-range open USB radio dongle that allows you to control and communicate wirelessly with Crazyflie 2.X. It features with a 20dBm power amplifier and LNA. It is a suitable building block for systems that need more predictable latency than WiFi and do not have the same requirements for bandwidth because it is an open project with open firmware and a Python API.

Note

  • Crazyradio 2.0 is not compatible with custom firmware made for the Crazyradio PA nRF24 MCU (for instance various security firmware projects) since it's based on a newer nRF52 chipset.

Feature

  • Strong Output Power: Radio power amplifier giving 20dBm output power

  • Abundant resources: Open source firmware and firmware upgrade via USB

  • Low latency : 2Mbps, 1Mbps and 250Kps can reduce the delay rate between communications

  • Debug connector

Description

The Crazyradio 2.0 is not only for usage together with the Crazyflie family of devices, since it’s an open project with open firmware and a Python API, it’s a great building block for systems that require more predictable latency compared to WiFi and doesn’t have the same requirements for bandwidth. The hardware comes with a bootloader that enables firmware upgrades via USB without any additional hardware needed.

Application

  • Wireless Device Development and Testing

  • Robot Control

  • Wireless Game Controllers

  • Wireless Sensor Networks

  • Education and Academic Research

Specification

Feature

Details

Output Power

20dBm (100mW)

Based on Chip

nRF52840 Chip from Nordic Semiconductor

Processor

ARM Cortex-M4F Processor

Clock Frequency

64MHz

Flash Memory

1MB

RAM

256KB

Wireless Communication

2.4GHz ISM Band Radio ; 100 Radio Channels

Bluetooth Low Energy (BLE) Modes

1 Mbps, 2 Mbps, Long Range (125 kbps and 500 kbps)

IEEE 802.15.4 Mode

250 kbps

Nordic Proprietary Modes

1 Mbps, 2 Mbps

USB Connectivity

USB Device Peripheral

USB Ports

Standard USB-A Connector

Programming Connector

Input/Output

3 I/O Pins

Power

Ground (GND)

3.15V Output

5V Input

Custom Expansions

Extra Signals via Soldering Pads

Weight and Size( W×H×D)

7g; 63×18×8mm(including connectors)

Part List

Crazyradio 2.0

×1

Duck antenna 2dBi

×1

FAQ

  • For how long can the Crazyflie 2.X fly?

It can fly up to 7 minutes and depending on how you fly it, the time will decrease.

  • How is the Crazyflie 2.X charged?

It is charged using a standard micro-USB connector commonly used by smartphones. You probably have one of these cables at home. You can charge it from any USB unit that can supply 500mA, most computers and adapters do. It takes up to 40min to charge and the blue LED (M3) will tell you roughly how charged it is by how long it is lit. When it is fully lit it is fully charged.

  • Can I hot swap batteries on the Crazyflie 2.X?

Yes, you can hot swap batteries.

  • Can I use a bigger battery on the Crazyflie 2.X?

Yes, as long as it is not too heavy, it is a single cell (3.7V), it fits and the polarity is correct you can do so. A higher capacity battery will give you longer flight times but will also decrease agility. We recommend batteries with at least 15C continuous discharge rate.

ECCN/HTS

HSCODE 8517799000
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ