![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Battery holder expansion board for Crazyflie2.1, Crazyflie2.0
SKU
114990121
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses its expansion board system. It is also compatible with Crazyflie V2.1.
Specification
-
Weight: 0.4g
-
Size (WxHxD): 28x28x4mm
Resources
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 100mm x60mm x3.5mm |
Weight | G.W 2g |
Battery | Exclude |
Part List
Battery holder expansion board | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454110675 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page