![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie Qi 1.2 wireless charging deck
SKU
114991675
YOU MAY LIKE THIS
PRODUCT DETAILS
Need to charge your Crazyflie 2.X without connecting the micro-USB cable? Then the Qi 1.2 charging deck is a great option. It supports the same Qi standard as mobile phones up to 1A at 5V.
Features
- Compatible with the WPC v1.2 Qi standard
- Automatic detection of expansion board using 1-wire memory
Specifications
- Designed for mounting under the Crazyflie
- 1-wire memory for automatic expansion board detection
- Supports the Qi wireless charging standard (WPC v1.2 Qi)
- Can supply up to 1A at 5V
- Based on the TI BQ51013B
Mechanical specifications
- Weight: 5.0g
- Size (WxHxD): 30x30x5mm
Part List
1 x Crazyflie Qi 1.2 wireless charging deck
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review