![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie Nano Quadcopter - 6x15 mm spare motor (BC-CM-01-B)
SKU
316030003
Spare 6x15 mm DC coreless motor for the Crazyflie Nano Quadcopter,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone
YOU MAY LIKE THIS
PRODUCT DETAILS
Spare 6x15 mm DC coreless motor for the Crazyflie Nano Quadcopter.
Specification
Diameter: 6 mm
Length: 15 mm
Shaft length: 3.5 mm
Shaft diameter: 0.8 mm
Weight: 1.7 g
Kv: 12000 rpm/V
Rated voltage: 4.2 V
Rated current: 810 mA
Wire length: 67 mm
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
Part List
6x15 mm DC coreless motor | 1 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 85011020 |
UPC | 841454116004 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review