![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie Nano Quadcopter - 4 x CW+CCW spare propellers (BC-CWP-01-A and BC-CCWP-01-A)
Spare counter-rotating propellers for the Crazyflie Nano Quadcopter. It is suitable for fitting to the crazyfile series of quadcopters and is available as a spare propeller pack for unexpected situations.
YOU MAY LIKE THIS
PRODUCT DETAILS
Spare counter-rotating propellers for the Crazyflie Nano Quadcopter. It is suitable for fitting to the crazyfile series of quadcopters and is available as a spare propeller pack for unexpected situations
Features
- Spare Kit Pack: The pack contains two sets of CW+CWW propellers for you to replace.
- 3D printing: Propellers are better adapted to your drone using 3d printing technology
- Take off at any time without worry: No more worries about damaged propellers preventing you from taking off
- Easy to install: Allows for quick and easy replacement in the event of damage or wear and tear.
- Durable and unbreakable: Designed for maximum efficiency and performance, which helps to reduce wear and tear on the blades.
Description
Whether you are new to drones, an experienced player or just a hobbyist, having reliable and high-quality propellers can make a big difference in terms of the performance and longevity of your drone. The propeller pack is compatible with Crazyflie 2.1. It can be the perfect kit package for a spare propeller for your drone, featuring CW and CCW orientation
Applications
- quadcopter
The Crazyflie 2.1 is a versatile open-source flying development platform that only weighs 27g and fits in the palm of your hand.
It’s not only a good flyer, the Crazyflie 2.1 is also equipped with low-latency/long-range radio as well as Bluetooth LE. This gives you the option of downloading our app and using your mobile device as a controller or, in combination with the Crazyradio PA, using your computer to display data and fly with a game controller.
Specification
Items |
Specification |
Size |
45 mm |
Fits shaft |
0.8 mm |
Part List
CW propeller |
×4 |
CCW propeller |
×4 |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | 841454110736 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |