![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie Micro SD Card Deck
SKU
114990852
Add the possibility to read and write files to a SD card,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone
YOU MAY LIKE THIS
PRODUCT DETAILS
Add the possibility to read and write files to a SD card. As an example it could be used for high speed logging.
Automatic detection of deck via 1-wire memory
Designed for mounting above or under the Crazyflie 2.0
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 60mm x100mm x3.5mm |
Weight | G.W 3g |
Battery | Exclude |
Part List
SD-card deck | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8473301000 |
USHSCODE | 8473309100 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page