![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.X-Flow v2 deck with tof sensor, optical flaw, gps module
YOU MAY LIKE THIS
PRODUCT DETAILS
The Flow Deck v2 is an add-on board for the Crazyflie 2.1 drone that enables stable indoor flight with optical flow and Tof sensors. It offers accurate and responsive control up to 4m, making it a powerful tool for researchers, developers, and drone enthusiasts.
Feature
- Stable Flight: Optical flow and Tof sensors for stable indoor flight without GPS
- High update rate and long-range: High update rate of up to 500Hz for accurate and responsive control
- Convenient and easy to use: Easy integration with the Crazyflie 2.1 drone with plug-and-play connectivity
- Open Source: Open source software and firmware for customization and modification
- Small and flexible: Compact and lightweight design for use in small indoor spaces
Description
Bitcraze Flow Deck v2 is a great tool for exploring the capabilities of indoor drones.
it's an add-on board that attaches to the bottom of the Crazyflie 2.1 drone, providing optical flow and ultrasonic sensing capabilities. Optical flow measures the drone's movement relative to the ground by using a downward-facing camera to track visual features on the ground. vl53l1x TOF sensor provides precise altitude control by measuring the distance to the ground.
Together, these sensors allow the drone to maintain stable flight in indoor environments where GPS signals may be weak or non-existent. The board is designed for easy integration, with plug-and-play connectivity that requires no additional software. Once attached, you'll have access to the optical flow and vl53l1x TOF sensor sensors, which can be used to control the drone's movement, altitude, and other parameters.
Application
- Autonomous indoor flight research
- Indoor drone photography
- Designed for mounting under the Crazyflie 2.X
Specification
Product Name |
Flow Deck v2 |
Tof sensor |
VL53L1x |
optical flow sensor |
PMW3901 |
weight |
1.6 g |
Size (WxHxD) |
21x28x4mm |
Hardware Overview
Part List
Flock deck V2 |
x1 |
ECCN/HTS
HSCODE | 9015900090 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |