the AI Hardware Partner
Toggle Nav
Loading...

Crazyflie 2.0 debug adapter kit

Easily debug the MCUs (STM32F4 and nRF51) Multiple debug pinouts supported converting the connector pinouts to standard JTAG and SWD pinouts,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone
$33.00
Out of stock

PRODUCT DETAILS

One of our goals is to make development with the Crazyflie 2.0 as easy as possible. But due to the platforms small size there are limitations on what connectors we can have. Therefore we designed a debug-adapter kit that makes connecting a debugger to either of the MCUs a lot easier, by converting the connector pinouts to standard JTAG and SWD pinouts.


This product is inteded to be used together with the Crazyflie 2.0.


Features

  • Includes everything needed to more easily debug the MCUs (STM32F4 and nRF51)

  • Multiple debug pinouts supported (including 20-pin JTAG and 10-pin Cortex debug)


Specification

  • Supported debugger pinouts:

  • Custom pinout that matches ST Discovery board debug interfaces

  • Standard Cortex SWV debug 2x6 1.27mm (50mil) SWV interface

  • Standard 2x10 2.54mm (100mil) JTAG interface

  • Has reset button with jumper for reset support on either STM32F4 and nRF51


Tech Support

If you have any further question for technical support, please contact [email protected]


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 14g
Battery Exclude

Part List

Crazyflie 2.0 debug adapter 1
nRF51 debug connector 1
Nylon screw and nut for nRF51 debug connector 1
6-pin debug cable for connecting to the Crazyflie 2.0 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8471490000
UPC 841454110750
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ