![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.0 - Flow Deck
Note
This product is no longer available, please check the latest version - Crazyflie 2.X-Flow v2 deck
YOU MAY LIKE THIS
PRODUCT DETAILS
The Flow deck gives the Crazyflie 2.0 the ability to detect its motions in any direction. The VL53L0x ToF sensor measures the distance to the ground with high precision and the PMW3901 optical flow sensor measures movements of the ground.
This creates a flying 3D robot that can be pre-programmed to fly distances in any direction or act as an aid for beginners as it creates a very stable flying platform.
Features
Fast, accurate distance ranging
Measures absolute range up to 2m
Eye safe
Measures horizontal movement
Creates a 3D robot that can be pre-programmed
Aided flight
Tech Support
If you have any other query, please contact [email protected] for technical support.
Technical details
Dimensions | 21mm x28mm x4mm |
Weight | G.W 3.5g |
Battery | Exclude |
Part List
Crazyflie 2.0 - Flow Deck | 1 |
ECCN/HTS
HSCODE | 9015900090 |
USHSCODE | |
UPC | 841454120001 |
COO | CHINA |