![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.0 Z-ranger deck board
Note
The updated version of this product is now available at Crazyflie-Z-ranger v2 deck
YOU MAY LIKE THIS
PRODUCT DETAILS
The Z-ranger deck uses a laser sensor to measure the distance to the ground and adds the possibility to fly with precise height control. Using the ToF sensor VL53L0x the Crazyflie 2.0 can measure the distance from the sensor to a ground object at up two 2 meters.
Fast, accurate distance ranging
Measures absolute range up to 2 meters
Eye safe
VL53L0x ToF sensor to measure distance up to 2 meters within a few millimeters.
1-wire memory for automatic expansion deck detection
Mechanical specifications
Weight: 1.6g
Size (WxHxD): 21x28x4mm
Designed for mounting under the Crazyflie 2.0
Compatibility
Works with the Crazyflie 2.0
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1.6g |
Battery | Exclude |
Part List
Z-ranger deck | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454119807 |
EUHSCODE | 9013101000 |
COO | CHINA |