![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.x - Spare 7x16 mm coreless DC motor with connector
YOU MAY LIKE THIS
PRODUCT DETAILS
This Crazyflie 2.x - Spare 7x16 mm coreless DC motor with connector is a replacement part that can be used for the Crazyflie 2.X quadcopter. The motor has a coreless design and a size of 7x16 mm and comes equipped with a Molex picoblade 2P connector for easy installation.
Features
- Spare Kit Pack: The motor is designed as a replacement part that can be used to replace a damaged or malfunctioning motor in the Crazyflie 2.X quadcopter.
- Molex picoblade 2P connector: The motor comes equipped with a Molex picoblade 2P connector easily to install.
- Compact Design: The motor has a size of 7x20 mm, which makes it ideal for use in small-sized quadcopters like the Crazyflie 2.X.
Description
The motor is designed to provide high efficiency and low power consumption, making it ideal for use in small-sized quadcopters like the Crazyflie 2.X. It can be used as a spare part to replace a damaged or malfunctioning motor, ensuring the quadcopter continues to function optimally.
Applications
- Indoor drone flights
- Aerial photography
Specification
Items |
Specification |
Diameter |
7.0 mm |
Length |
16.0 mm |
Shaft length |
3.5 mm |
Shaft diameter |
0.8 mm |
Weight |
2.7 g |
Wire length |
32.0 mm |
Connector |
Molex picoblade 2P |
Kv (rpm/V) |
14000 |
Rated voltage |
4.2V DC |
Rated current |
1000mA (max) |
Part List
7x16mm brushed coreless DC-motors |
×4 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454115984 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |