![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.0 - Spare 240mAh LiPo battery
SKU
313020007
Small high performance spare battery for the Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone
YOU MAY LIKE THIS
PRODUCT DETAILS
Small high performance spare battery for the Crazyflie 2.0
Specification
Operating Temperature: 0 ~35°C (Charging) / -20~60°C (Discharging)
Connector: Molex 51005-2P (Pin 1 positive)
Electrical specification
Capacity: 240mAh
Nominal voltage: 3.7 V (1 Cell)
Discharge: 15C
Charge: 2C
Mechanical specification:
Weight: 7.1g
Size (WxHxD): 20x7x30mm
Caution
Using the battery under direct sunlight may cause overheating, which could result in invalidation or fire. Battery should be charged with proper charger, in compliance with correct operation instruction.
Resources
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 7g |
Battery | Lithium Cells / Batteries loose (bulk) UN3480-PI965 |
Part List
240mAh LiPo battery | 1 |
ECCN/HTS
HSCODE | 8507600090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review