Crazyflie 2.0 - Qi inductive charging expansion board
YOU MAY LIKE THIS
PRODUCT DETAILS
Want to charge your Crazyflie 2.0 without connecting the uUSB cable? Then the Crazyflie 2.0 Qi inductive charging expansion board is a great option. It supports the Qi standard and can be used with the same Qi charger you have for your phone or tablet. It also supports the latest WPC V1.1 specification and is able to supply up to 1A at 5V to the Crazyflie 2.0.
This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.
Features
Compatible with the Qi standard
Automatic detection of expansion board using 1-wire memory
Specification
Mechanical specification:
Designed for mounting under the Crazyflie 2.0
1-wire memory for automatic expansion board detection
Supports the Qi wireless charging standard (WPC V1.1)
Can supply up to 1A at 5V
Based on the TI BQ51013B
Weight: 5.0g
Size (WxHxD): 30x30x5mm
Resources
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 7g |
Battery | Exclude |
Part List
Qi inductive charging expansion board | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 8543708900 |
UPC | 841454110767 |
EUHSCODE | 8471707000 |
COO | CHINA |