![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.0 - Prototyping expansion board
YOU MAY LIKE THIS
PRODUCT DETAILS
Add a prototyping area to your Crazyflie 2.0 and lift your electronics into the air. Just solder directly on the expansion board and plug it to the expansion port.
This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.
Features
Soldering pads support both though hole and SMD components
Has SOT-23 footprint for 1-wire memory used for automatic detection (not mounted)
Specification
Makes all 20 pins in the Crazyflie 2.0 expansion port available
40 pads for prototyping (supporting both though hole and SMD components)
Footprint for optional 1-wire memory (not mounted)
Mechanical specification:
Weight: 1.5 g
Size (BxHxW): 28x28x4mm
Resources
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
Part List
Prototyping expansion board | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454110774 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |