![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie2.x Multi-ranger deck Based on VL53L1x ToF Sensor,Laser Ranging Module for The Drone
YOU MAY LIKE THIS
PRODUCT DETAILS
The Multi-ranger deck gives the Crazyflie 2.X the ability to detect objects around it. This is done by measuring the distance to objects in the following 5 directions: front/back/left/right/up with mm precision up to 4 meters.
Features
- Fast, accurate distance millimetre ranging: measures absolute range up to 4 meters in 5 directions
- ToF technology for distance measurement: ToFVL53L1x ToF sensor to measure distance up to 4 meters within a few millimetres
- Full range detection: Detects distances to objects in front/back/left/right/up orientations
- Eye safe: Dynamic awareness of surroundings that will immediately avoid obstacles
Description
The Multi-ranger deck gives the Crazyflie 2.X the ability to detect objects around it. The multi-ranger deck is equipped with 5 VL53L1x ToF sensors to measure the distance. Each of the sensors is connected to a GPIO extender that can individuall reset the sensors.
To get the most out of your Multi-ranger it should be paired with a Flow deck V2, which will measure the movement along the ground and the distance to the ground. It gives the Crazyflie the capability to sense the space around it and could react when something is close and for instance avoid obstacles.
It also allows starting working on environment-aware problems like Simultaneous Localization And Mapping (SLAM) algorithms.
Applications
The STEM (Science Technology Engineering Mathematics) ranging bundle is based on a Crazyflie 2.X with a Flow deck v2 and a Multi-ranger deck. It is an autonomous drone that can be controlled from a simple python script to explore and operate a robot in 3 dimensions. It has the ability to detect obstacles around it.
What to buy:
1 x Crazyradio PACrazyflie 2.1
Check out the multi-ranger based python demos in the Crazyflie Python Library example folder.
Here is the video of the point cloud example
Specification
Items |
Specifications |
ToF sensor |
5 x VL53L1x |
Automatic expansion deck detection |
1-wire memory |
Interface |
PCA9534 I2C IO expander |
Size (WxHxD) |
35x35x5mm |
Weight |
2.3g |
Installation position |
top of the Crazyflie 2.X |
Hardware Overview
Part List
Multi-ranger deck |
×1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |