![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.x - LED-ring Deck Expansion Board for Drone
YOU MAY LIKE THIS
PRODUCT DETAILS
Use the LED-ring deck for Crazyflie 2.X to create visual effects or to give feedback from the firmware or sensors. The LEDs can be programmed individually or pre-configured patterns/functions can be selected.
Features
- Stable brightness display: DC-DC step-up/down gives stable LED light independent of battery voltage
- Custom mode: Create custom patterns using the Crazyflie 2.X firmware
- Powerful colour display: 12 RGB LED modules facing downwards and 2 strong LEDs facing forward
- Convenient access to drone feedback: It also is used to provide feedback from the drone's firmware or sensors such as low battery levels or system errors
- Automatic detection: Automatic detection of expansion board using 1-wire memory
Description
The LED-ring deck can create visually stunning effects that can be displayed during drone flights.
Light up the dark with custom patterns using the Crazyflie 2.X LED-ring expansion board. Featuring 12 strong RGB LEDs facing downwards, you can create custom patterns in the firmware that you control from your computer. Two additional strong front-facing LEDs that can be switched on and off, act as headlights.
Whether you're looking to create dazzling light shows, provide feedback from sensors and firmware, or simply add some extra flair to your flights, the LED-ring deck is an essential accessory for any drone enthusiast.
Applications
- Drone Feedback Indicator Light
- Drone Flight Show
- Drone decoration
Specification
Items |
Specification |
Power Input Voltage Range |
2-5.5V |
Output Voltage |
3.8V(Max 1A) |
Current Consumption |
0 - 700mA |
LED Modules |
12 independently addressable RGB LED modules (W2812B) |
Forward-Facing LEDs |
2 strong white LEDs emitting >1800mcd |
Memory |
1-wire memory for automatic expansion board detection |
Typical Power Consumption |
330mA @ 5.0V, 680mA @ 3.0V |
Weight |
3.3g |
Size (WxHxD) |
33x33x5.5mm |
Orientation |
Under the Crazyflie, facing downwards |
Hardware Overview
Part List
LED-ring expansion |
×1 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454110798 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |