![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.0 - Buzzer deck
YOU MAY LIKE THIS
PRODUCT DETAILS
Sometimes LED feedback isn’t enough, like when you’re flying around in a lab or a living room. With the buzzer deck you’ll get audio feedback on system events, like low battery or charging completed. Or why not create your own melodies that will play while you’re buzzing around. To get started using the buzzer deck there’s already a few melodies pre-programmed in the Crazyflie 2.0 latest firmware.
This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses its expansion board system. Please have a look at the buyers guide for more info about the Crazyflie 2.0 ecosystem. For more information about how to use the expansion decks check out the getting started with expansion decks page.
FEATURES
• Low profile piezo buzzer for tone and melody generation
• Automatic detection of deck
SPECIFICATIONS
• Based on the CMT-1203-SMT
• 1-wire memory for automatic deck detection
MECHANICAL SPECIFICATION
• Weight: 1.8g
• Size (WxHxD): 25x27x4mm
• Designed for mounting above or under the Crazyflie 2.0
PART LIST
• 1 x Buzzer deck
RESOURCES
SUPPORT
If you have any further question for technical support, please contact [email protected].
RELATED PRODUCTS
Crazyflie 2.0 | Crazyradio PA - long range 2.4Ghz USB radio dongle with antenna | Crazyflie 2.0 debug adapter kit | Crazyflie 2.0 - LED-ring Expansion Board |
Technical details
Dimensions | 120mm x80mm x4.6mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
Buzzer deck | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454118497 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |