![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie 2.0 - Breakout expansion board
YOU MAY LIKE THIS
PRODUCT DETAILS
Test new hardware easily without soldering by using the breakout expansion board. Just build the curcuit on a breadboard and attach the Crazyflie 2.0 to it.
This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.
Features
All expansion connector pins broken out with screen print for easy usage
Has SOT-23 footprint for 1-wire memory used for automatic detection (not mounted)
Specification
Makes all 20 pins in the Crazyflie 2.0 expansion port available
2.54mm header that fits a breadboard (not included)
Screenprint showing all signal names
Footprint for optional 1-wire memory (not mounted)
Weight: 1.5 g
Size (WxHxD): 27x28x4mm
Resources
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
Part List
Breakout expansion board | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454110811 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |