![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
4 x spare 7 mm motor mounts for Crazyflie 2.1, Crazyflie 2.0
SKU
110990444
This product is a spare part for the Crazyflie 2.1, Crazyflie 2.0 and is intended to fit the Crazyflie 2.0 - Spare 7x16 mm coreless DC motor.
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is a spare part for the Crazyflie 2.1, Crazyflie 2.0 and is intended to fit the Crazyflie 2.0 - Spare 7x16 mm coreless DC motor.
Specification
-
Weight: 0.37g
-
Size (WxHxD): 30x18x10mm
-
Material: PP
Resources
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
Part List
7mm motor mounts | 4 |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | 841454110743 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThese are the motors for my crazyflie
-
-
-
FAQ
Show
per page