![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Crazyflie Starter Kit Bundle for Open Source Mirco Quadcopter Drone
The "Getting Started bundle" has everything you need to dive into the Crazyflie platform to start exploring flying robotics. Aside from the Crazyflie 2.1 this bundle also includes the Crazyradio PA, which enabled connection to a computer and advanced features like real-time logging and setting of parameters.
YOU MAY LIKE THIS
PRODUCT DETAILS
The "Getting Started bundle" has everything you need to dive into the Crazyflie platform to start exploring flying robotics. Aside from the Crazyflie 2.1 this bundle also includes the Crazyradio PA, which enabled connection to a computer and advanced features like real-time logging and setting of parameters.
Features
-
Customizable bundles: The Crazyflie Micro Quadcopter Drone comes with customizable bundles that allow users to choose the components that best fit their needs.
- Getting Started with Bundle: The bundles for the Crazyflie Micro Quadcopter Drone include all the necessary components.
- Adaptable to Different Applications: Adaptation to different application scenarios makes it suitable for hobbyists and professionals alike.
- Time and cost-saving: Save time and money by not having to purchase individual groups separately.
- Next-Level Aerial Experience: With this bundle, users can take their aerial photography, videography or exploration to a new level
Description
In order for you to get more out of the Crazyflie Mirco Quadcopter Drone, we've grouped together useful bundles depending on what you're working on that best suit your project requirements. this bundle for the Crazyflie Micro Quadcopter Drone is versatile and adaptable to different applications, providing a comprehensive package that saves you time and money.
With the bundles for the Crazyflie Micro Quadcopter Drone, you'll have access to everything you need to take your aerial photography, videography, or exploration to the next level.
The Crazyflie 2.1 is a versatile open-source flying development platform that only weighs 27g and fits in the palm of your hand. It’s not only a good flyer, the Crazyflie 2.1 is also equipped with low-latency/long-range radio as well as Bluetooth LE. This gives you the option of downloading our app and using your mobile device as a controller or, in combination with the Crazyradio PA, using your computer to display data and fly with a game controller.
Getting Started bundle
The "Getting Started bundle" has everything you need to dive into the Crazyflie platform to start exploring flying robotics. Aside from the Crazyflie 2.1 this bundle also includes the Crazyradio PA, which enabled connection to a computer and advanced features like real-time logging and setting of parameters.
Bundle contents
- 1 x Crazyflie 2.1
- 1 x Crazyradio PA