![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Cordless Power Precision Screwdriver
SKU
110990884
Wowstation 1FS is an innovative potable coreless power screwdriver for home appliances, electronics with an elegant and modern design, simple and convenient to use.
YOU MAY LIKE THIS
PRODUCT DETAILS
Wowstation 1FS is an innovative potable coreless power screwdriver for home appliances, electronics with an elegant and modern design, simple and convenient to use.
This screwdriver has an aluminum alloy housing and is easy to grip. The forward and reverse rocker switch lets you easily control. It also built-in 2xAAA batteries can work 8 hours continuously with lighting.
It comes with 1 x Screwdriver Head Extension Rod and 6 x popular bits Bits: PH0000, PH1, SL1.5, SL3.0, T5, T6. A quick-change chuck makes changing bits easy on this power screwdriver. The chuck is compatible with all micro (4mm) bits.
Technical details
Dimensions | 255mm x55mm x40mm |
Weight | G.W 251g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Color | Silver |
Led light | Yes |
Length | 17 cm |
Net weight | 177 g |
Power Supply | 2x AAA Battery |
Torque | 0.2/3N.m |
Speed | 100RPM + or - 10% |
Working Time | Approx 8 to 24 Hours |
Batch Head Size | 4x 28mm |
Screwdriver Bit Size | PH0000, PH1, SL1.5, SL3.0, T5, T6 |
Rotation | Forward, reverse and self-locking |
Part List
Wowstick 1fs Electric Screwdriver | 1 |
White Package Box | 1 |
60mm Extension Rod | 1 |
Standard Screwdriver Bits | 6 |
AAA Battery | 2 |
ECCN/HTS
HSCODE | 8467299000 |
UPC | 841454119760 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page