![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Coral USB Accelerator
Coral USB accelerator is a USB accessory that brings machine learning inferencing to existing systems. Works with Raspberry Pi and other Linux systems.
YOU MAY LIKE THIS
PRODUCT DETAILS
Coral USB accelerator is a USB accessory that brings machine learning inferencing to existing systems. Works with Raspberry Pi and other Linux systems.
Features
-
Performs high-speed ML inferencing: High-speed TensorFlow Lite inferencing with low power, small footprint, local inferencing
-
Supports all major platforms: Connects via USB 3.0 Type-C to any system running Debian Linux (including Raspberry Pi), macOS, or Windows 10
- Supports TensorFlow Lite: no need to build models from the ground up. Tensorflow Lite models can be compiled to run on the edge TPE
-
Supports AutoML Vision Edge: easily build and deploy fast, high-accuracy custom image classification models at the edge.
-
Compatible with Google Cloud
Description
The on-board Edge TPU is a small ASIC designed by Google that accelerates TensorFlow Lite models in a power-efficient manner: it's capable of performing 4 trillion operations per second (4 TOPS), using 2 watts of power—that's 2 TOPS per watt. For example, one Edge TPU can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 frames per second. This on-device ML processing reduces latency, increases data privacy, and removes the need for a constant internet connection.
This allows you to add fast ML inferencing to your embedded AI devices in a power-efficient and privacy-preserving way. Models can be developed in TensorFlow Lite and then compiled to run on the USB Accelerator.
Application
AI-enabled NVR system
If you are planning to use Coral USB Accelerator for Home Assistant of home automation applications, we recommend Odyssey Blue, an Intel Celeron J4125 powered X86 Windows/Linux mini PC, you can set them together with ip cameras for a local AI processed NVR system.
Frigate is a completely open source and local NVR designed for Home Assistant with AI-powered object detection. It uses OpenCV and Tensorflow to perform real-time object detection locally for IP cameras. It brings a rich set of features including video recording, re-streaming, and motion detection, and supports multiprocessing.
Code examples and project tutorials to build intelligent devices with Coral
This example takes a camera feed and tracks each uniquely identified object, assigning each object with a persistent ID. The example detection script allows you to specify the tracker program you want to use (the Sort tracker is included).
Image recognition with video
Stream images from a camera and run classification or detection models with the TensorFlow Lite API. Each example uses a different camera library, such as GStreamer, OpenCV, PyGame, and PiCamera.
PoseNet pose estimation with video
System requirements
- A computer with one of the following operating systems:
- Linux Debian 10, or a derivative thereof (such as Ubuntu 18.04), and system architecture of either x86-64, Armv7 (32-bit), or Armv8 (64-bit) (Raspberry Pi is supported, but we have only tested Raspberry Pi 3 Model B+ and Raspberry Pi 4)
- macOS 10.15, with either MacPorts or Homebrew installed
- Windows 10
- One available USB port (for the best performance, use a USB 3.0 port)
- Python 3.5, 3.6, or 3.7
Tech Specs
ML accelerator | Google Edge TPU coprocessor: 4 TOPS (int8); 2 TOPS per watt |
Connector | USB 3.0 Type-C* (data/power) |
Dimensions | 65 mm x 30 mm |
Availability | US, Austria, Australia, Belgium, Bulgaria, Croatia, Cyprus, Denmark, Estonia, Finland, Germany, Ghana, Greece, Hong Kong, Hungary, Iceland, India, Indonesia, Ireland, Israel, Italy, Japan, Kenya, Latvia, Liechtenstein, Lithuania, Luxembourg, Malaysia, Malta, Netherlands, Norway, Oman, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, South Korea, Spain, Sweden, Switzerland, Thailand, Turkey, United Kingdom, Vietnam |
Part List
1 x Coral USB Accelerator
ECCN/HTS
HSCODE | 8471800000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from product detail summaryI’m using it for real-time image processing applications, and the performance is outstanding. It’s compact, doesn’t overheat, and delivers the processing power I need.
-
from order viewGoogle Coral performs exceptionally well, effortlessly easing processor load. Its efficient design enhances processing capabilities, delivering optimal performance. A must-have for AI enthusiasts seeking seamless integration and enhanced computational efficiency.
-
from order viewSmall, efficient, good quality. Works properly.
-
from order viewOnly few places sell this module and I'm happy that seeed sold it. This small USB stick makes it very easy to use cameras with Home Assistant running on small computers like RPi without much processing power
-
from order viewTop product !