![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Coral Mini PCIe Accelerator
The Coral Mini PCIe Accelerator is a PCIe module that brings the Edge TPU coprocessor to existing systems and products.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Performs high-speed ML inferencing: The on-board Edge TPU coprocessor is capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at 400 FPS, in a power efficient manner.
- Works with Debian Linux: Integrates with any Debian-based Linux system with a compatible card module slot.
- Supports TensorFlow Lite: No need to build models from the ground up. TensorFlow Lite models can be compiled to run on the Edge TPU.
- Supports AutoML Vision Edge: Easily build and deploy fast, high-accuracy custom image classification models to your device with AutoML Vision Edge.
Description
The Coral Mini PCIe Accelerator is a PCIe module that brings the Edge TPU coprocessor to existing systems and products.
The Edge TPU is a small ASIC designed by Google that provides high performance ML inferencing with low power requirements: it's capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 FPS, in a power efficient manner. This on-device processing reduces latency, increases data privacy, and removes the need for constant high-bandwidth connectivity.
The Mini PCIe Accelerator is a half-size Mini PCIe card designed to fit in any standard Mini PCIe slot. This form-factor enables easy integration into ARM and x86 platforms so you can add local ML acceleration to products such as embedded platforms, mini-PCs, and industrial gateways.
Specification
Physical specifications | |
---|---|
Dimensions | 30.00 x 26.80 x 2.55 mm |
Weight | 3.6 g |
Host interface | |
Hardware interface | Half-Mini PCIe card |
Serial interface | PCIe Gen2 x1 |
Operating voltage | |
DC supply | 3.3V +/- 10 % |
Environmental reliability | |
Temperature | -40 ~ 85° C (storage) -20 ~ 70° C (operating) |
Relative humidity | 0 ~ 100% (non-condensing) |
Mechanical reliability | |
Op-shock | 100 G, 11ms (persistent) 1000 G, 0.5 ms (stress) 1000 G, 1.0 ms (stress) |
Op-vibe (random) | 0.5 Grms, 5 - 500 Hz (persistent) 3 Grms, 5 - 800 Hz (stress) |
Op-vibe (sinusoidal) | 0.5 Grms, 5 - 500 Hz (persistent) 3 Grms, 5 - 800 Hz (stress) |
Pinout
Dimensions
Part List
1x Coral Mini PCIe Accelerator
ECCN/HTS
HSCODE | 8471800000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.