the AI Hardware Partner
Toggle Nav
Loading...

Coral Dev Board - 4GB RAM Version

SKU
102110458
Rating:
100 % of 100

The Coral Dev Board is a single-board computer that's ideal when you need to perform fast machine learning (ML) inferencing in a small form factor. You can use the Dev Board to prototype your embedded system and then scale to production using the onboard Coral System-on-Module (SoM) combined with your custom PCB hardware.

$169.99
Out of stock

PRODUCT DETAILS

Attention

This product has shipping restriction to certain countries. It can only be sent to countries and regions listed as below: United States, Japan, Korea, Hong Kong, Taiwan, Australia, New Zealand, India, Ghana, Singapore , Oman, Philippines, Thailand, Austria, Belgium, Bulgaria, Croatia, Cyprus, Denmark, Estonia, Fiji, Germany, Greece, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, Netherlands, Poland, Portugal, Romania, Slovakia, Slovenia, Spain, Sweden, United Kingdom, Switzerland, Iceland, Liechtenstein, Norway, Turkey

Note

We have released the Coral Dev Board TELEC Version which can be sent to Japan and Korea.

Features

  • Performs high-speed ML inferencing: The onboard Edge TPU coprocessor is capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 FPS, in a power-efficient manner. See more performance benchmarks.
  • Provides a complete system: A single-board computer with SoC + ML + wireless connectivity, all on the board running a derivative of Debian Linux we call Mendel, so you can run your favorite Linux tools with this board.
  • Supports TensorFlow Lite: No need to build models from the ground up. TensorFlow Lite models can be compiled to run on the Edge TPU.
  • Supports AutoML Vision Edge: Easily build and deploy fast, high-accuracy custom image classification models to your device with AutoML Vision Edge.
  • Scale from prototype to production: Considers your manufacturing needs. The SoM can be removed from the baseboard, and integrated into your hardware. You can purchase the SoM separately here.

Description

The Coral Dev Board is a single-board computer that's ideal when you need to perform fast machine learning (ML) inferencing in a small form factor. You can use the Dev Board to prototype your embedded system and then scale to production using the onboard Coral System-on-Module (SoM) combined with your custom PCB hardware.

The SoM provides a fully-integrated system, including NXP's iMX 8M system-on-chip (SoC), eMMC memory, LPDDR4 RAM, Wi-Fi, and Bluetooth, but its unique power comes from Google's Edge TPU coprocessor. The Edge TPU is a small ASIC designed by Google that provides high-performance ML inferencing with a low power cost. For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 FPS, in a power-efficient manner.

The baseboard provides all the peripheral connections you need to prototype a project, including USB 2.0/3.0 ports, DSI display interface, CSI-2 camera interface, Ethernet port, speaker terminals, and a 40-pin I/O header.

Key benefits of the Dev Board:

  • High-speed and low-power ML inferencing (4 TOPS @ 2 W)
  • A complete Linux system (running Mendel, a Debian derivative)
  • Prototyping and evaluation board for the small Coral SoM (40 x 48 mm)

Specifications

SOM

  • NXP i.MX 8M SOC (Quad-core Cortex-A53, plus Cortex-M4F)
  • Google Edge TPU ML accelerator coprocessor
  • Cryptographic coprocessor
  • Wi-Fi 2x2 MIMO (802.11b/g/n/ac 2.4/5GHz)
  • Bluetooth 4.1
  • 8GB eMMC
  • 4GB LPDDR4  

USB Connections

  • USB Type-C power port (5V DC)
  • USB 3.0 Type-C OTG port
  • USB 3.0 Type-A host port
  • USB 2.0 Micro-B serial console port

Audio connections

  • 3.5mm audio jack (CTIA compliant)
  • Digital PDM microphone (x2)
  • 2.54mm 4-pin terminal for stereo speakers

Video connections

  • HDMI 2.0a (full size)
  • 39-pin FFC connector for MIPI-DSI display (4-lane)
  • 4-pin FFC connector for MIPI-CSI2 camera (4-lane)

MicroSD card slots

Gigabit Ethernet ports

40-pin GPIO expansion headers

Supports Debian Linux

Hardware Overview

Block Diagram

Dimensions

Part List

1 x Coral Dev Board - 4GB RAM Version

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page