![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Copper Shaft Coupler(6-10mm)
SKU
323040017
These stainless copper shaft couplers allow you to couple the different size shafts together
- 10+: $3.15
- 20+: $2.98
- More
- 50+: $2.80
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
These stainless copper shaft couplers allow you to couple the different size shafts together. They can be used for connecting motor shafts to drive shafts, or two different sized shafts. The strength of the copper coupler is higher than aluminum coupler, Suitable for the bigger size shaft , All of they come with a hex wrench.
Specification:
Length: 22mm
Diameter: 15.7mm
Bore: 6-10mm
Weight: 25.0g
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 28g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8483600090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review