![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Copper HeatSink Cooling Kit for Raspberry Pi
SKU
114991561
This is a CNC machining Copper Heat sink, it is special customized for Raspberry Pi
- 10+: $5.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a CNC machining Copper Heat sink, it is special customized for Raspberry Pi.
And it thicker than other version's copper heat sink, the heat dispassion effect is more than others.
Features:
Exactly fit for your CPU chip.
Dispassion effect is perfect.
CNC machining.
Technical details
Dimensions | 75mm x50mm x5mm |
Weight | G.W 9g |
Battery | Exclude |
Thick one | 14mm x 14mm x 4mm |
Smaller one | 9mm x 9mm x 4mm |
Thin one | 12mm x 12x 1mm |
Part List
Heat sink | 3 |
ECCN/HTS
HSCODE | 7616999000 |
USHSCODE | 7616995120 |
EUHSCODE | 7616991091 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review