![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Copper Cylinders for Raspberry Pi
SKU
114990131
Compatible with Raspberry Pi A+,B,B+/2.
Screw Diameter: M2.5
Cylinder Length: 15mm
Thread lenght: 6mm
M2.5 Nut
YOU MAY LIKE THIS
PRODUCT DETAILS
The cylinder can be used for Raspberry Pi. It protects Raspberry Pi from such as short-circuit.
Features
Compatible with Raspberry Pi A+,B,B+/2.
Screw Diameter: M2.5
Cylinder Length: 15mm
Thread lenght: 6mm
M2.5 Nut
Part List
M2.5 Copper Cylinders x 4
M2.5 Nut x 4
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
s | 1 |
ECCN/HTS
HSCODE | 7419999100 |
UPC | 841454110842 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page