![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Conductive Stainless Steel Sewing Thread - 22 Meter&72ft
SKU
114990055
This is conductive stainless steel sewing thread
- 10+: $2.98
YOU MAY LIKE THIS
PRODUCT DETAILS
This is conductive stainless steel sewing thread. It's very thin, strong, smooth that is suited to build wearable products.
Stainless steel fiber yarn has its ability in thermal resistant up to 1300 degrees, and these spun yarn can produce into different kind of electromagnetic shielding fabrics, and in producing permanent shielding and conductive products.
Feature:
- Thin
- Strong
Specification:
- Material:100% Stainless Steel Fiber
- Certification:ISO9001:2008
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 13g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7312100000 |
USHSCODE | 7312101070 |
UPC | 841454110866 |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewgreat idea
-
-
nice
-
Nice
-