![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Clock THREEjr (with black faceplate) German version
SKU
104990005
ClockTHREEjr, jetzt auf Deutsch! Sie haben gefragt, und wir haben geantwortet
YOU MAY LIKE THIS
PRODUCT DETAILS
ClockTHREEjr, jetzt auf Deutsch! Sie haben gefragt, und wir haben geantwortet. Zum proberieren, haben wir nur 25 gemacht.
Deise ClockTHREEjr Kommt zusammengebaut mit ein schwartze "German_v3 faceplate".
Auch auf English: Clock THREEjr (with black faceplate)
About ClockTHREEjr:
ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9" by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.
ClockTHREEjr is sold assembled with an English faceplate. This is not a kit, but a fully functioning clock ready to hang on your wall. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.
If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.
Also available as a kit.
Specifications
- Dimension : 23*23*3cm
- Net Weight: approx. 1kg
- Power Supply : 5V
Resources
Technical details
Dimensions | 330mm x250mm x100mm |
Weight | G.W 1234g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
ECCN/HTS
HSCODE | 8531200000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Best Shop. Very good shop.
FAQ
Show
per page