![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Clock THREEjr (with black faceplate)
SKU
104990008
ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics
- 10+: $152.00
YOU MAY LIKE THIS
PRODUCT DETAILS
ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9" by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.
ClockTHREEjr is sold assembled with an English faceplate. This is not a kit, but a fully functioning clock ready to hang on your wall. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.
If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.
Also available as a kit.
Specifications
- Dimension : 23*23*3cm
- Net Weight: approx. 1kg
- Power Supply : 5V
Resources
Technical details
Dimensions | 335mm x250mm x100mm |
Weight | G.W 1315g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
ECCN/HTS
HSCODE | 9105210000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review