![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Clear Plastic Enclosure 55x145x222 mm
SKU
110990113
Another upgraded version! This one is a big brother of the HF-H-3T
YOU MAY LIKE THIS
PRODUCT DETAILS
Another upgraded version! This one is a big brother of the HF-H-3T. With a wider crystal upper cover and large capacity, it’s absolutely big enough to hold a waterproof project even with a display screen. Here are some details about this case.
- Inner dimension: 48x140x215mm; Out dimension: 55x145x222mm; Thickness:3mm; Upper cover Thickness: 4mm, Screw hole outer radius: R=6mm
- Color: a crystal upper case and a gray button case
- Including 6 screws to fix the upper and the button and one piece of elastic cord maybe you will need in case of tying something up
- Made of plastic, durable and easy to drill or shape
- Water proof
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 350g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review