![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Circumference 300m Wheel
SKU
114990065
This wheel tyre is made from special wear-resisting non-slip rubber and aluminum alloy wheel hub, can to ensure the long-term use of length accuracy effectively)
Feature:
Wearproof, strong and durable
Specificati
- 10+: $12.51
- 20+: $11.82
- More
- 50+: $11.12
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This wheel tyre is made from special wear-resisting non-slip rubber and aluminum alloy wheel hub, can to ensure the long-term use of length accuracy effectively)
Feature:
- Wearproof, strong and durable
Specification:
- Circumference:300MM
- Diameter:94mm
- Thickness:14mm
- Bore diameter:6MM
- Material:Hub aluminum,tyre: wearproof rubber
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 106g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8483409000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review