![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Circuit marker set
- 10+: $13.41
- 20+: $12.67
YOU MAY LIKE THIS
PRODUCT DETAILS
introduction:
AgIC Circuit Markers are conductive markers with which you can draw electronic circuits
Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors
Imagine and realize you imagination by embedding your paper circuits
Smooth and fast prototyping tool for electric circuits
Control current intuitively
Features:
Package List:
One AgIC Circuit Marker.
LEDs, batteries or paper are NOT included.
Specification:
Usable printing paper
l The marker does not perform conductivity on normal printing paper and can only be used on gloss photo paper. Please refer http://agic.cc/usable-printing-papers/
Caution
Harmful or fatal if swallowed
Major ingredients are water, sliver, and ethylene glycol
Children under 12 years old must use the product under an adult’s supervision
Do not eat the product
Do not touch the ink with mouth or wound
Ink adhered to skin must be washed down with water
Please use the product within appximately six months
Be careful of exothermic reaction when the current is above 100mA
Do not decompose the product
When preserving the ink, make sure that the lid is closed and store it in a cool and dark place
If you have any question, please feel free to reach out! Hello {at} agic {dot} cc
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 32g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
ROHS | 1 |