![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Cellular Radio - .NET Gadgeteer Compatible
SKU
109120001
Cellular Radio module for Gadgeteer
YOU MAY LIKE THIS
PRODUCT DETAILS
Cellular Radio module for Gadgeteer. This module provides a way to use the GSM cell phone network to receive or send data . It allows the user to achieve this via three methods: Short Message Service/Audio/GPRS. It is configured and controlled via UART using simple AT commands.
Requires socket Type K.
Features
- Gadgeteer socket type K
- Quad-Band 850/900/1800/1900MHz
- GPRS multi-slot class 10/8
- GPRS mobile station class B
- Compliant to GSM phase 2/2+
- Class 4(2W@850/900MHz)
- Class 1(1W @1800/1900MHz)
- AT commands :GSM 07.07&07.07
- GSM antenna present onboard
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 50g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review