![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
CUI32Stem
SKU
103990012
The Create USB Interface is an open source microcontroller board that can be programmed in C, BASIC, or Arduino languages
- 10+: $26.96
YOU MAY LIKE THIS
PRODUCT DETAILS
The Create USB Interface is an open source microcontroller board that can be programmed in C, BASIC, or Arduino languages. This latest version is called the CUI32Stem, which is designed to work ‘hand-in-hand’ with the GROVE prototyping system including a wide range of sensors and actuators. You can connect CUI32Stem to Grove system boards via Grove Converter Cables. It utilizes a high-performance Microchip® PIC32 microcontroller, allowing programmable interaction with all sorts of user inventions, no soldering required!
There is a bag of headers included, but not soldered onto the board. This provides a slim board profile for those that require low-profile mounting locations.
There is also a wireless transceiver shield for the CUI32Stem called ZigFlea , please click here for more information.
FEATURES
- • CUI32Stem is designed to be a brain of the GROVE system
- • Arduino-code can be compiled for the CUI32Stem via MPIDE
- • Powerful 32-bit Microcontroller running at 80MHz
- • Easy to use Real-time Operating System pre-installed - StickOS
Technical details
Dimensions | 130mm x100mm x10mm |
Weight | G.W 23g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9032900090 |
USHSCODE | 8517620010 |
UPC | 841454110576 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review