![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
CO2 Sensor with UART, I2C, & PTFE Filter
This digital NDIR CO2 sensor comes with UART and I2C interfaces, built-in calibration functionality, and is compact in size, making it widely applicable in greenhouses, poultry farms, transportation stations, and other application scenarios where CO2 level is needed
- 10+: $75.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- User-Friendly: Easy to install and integrate.
- High performance: High level of accuracy, fast response, and supreme stability.
- Wide Range: Ability to monitor wide range 400ppm ~ 10,000 ppm, ±(30 ppm + 3%MV)
- Ultra-low power: average current 45µA
- Wide supply voltage range enables a variety of battery options
- Adjustable measurement period by host
- Adjustable ABC period by host
Description
Carbon dioxide takes part in most of the activities on Earth, it has a huge impact on human activities and plants. A high concentration of carbon dioxide will be beneficial to an imperative activity of plants named photosynthesis. Under certain conditions, the concentration of carbon dioxide decides the level of photosynthesis and it directly shows the air quality. The emission of carbon dioxide also has a tremendous effect on global warming.
CO2 Sensor is capable of great expectation of a long time using which can be a great character for saving cost and human resources. The character of high accuracy is able to eliminate the bias and reflect relatively precise data to get a correct reflection of CO2 level. With the protocol of UART and I2C, the data can be quickly transmitted to the server and it can be stalled to a variety of application scenarios.
Recommendation for SensorHUB
Sensor Hub Data Logger is an easy-to-deploy 4G cellular station. It uses the MODBUS-RTU RS485 protocol to communicate with sensors and can collect various sensor data simultaneously.
Sensor Hub consists of 4 RS485 data channels. With extension hubs / RS485 splitters, it can connect with a maximum of 32 sensors at one time. The data is collected and sent to the cloud (either to the SenseCAP server or the client's private server) via 4G/3G/2G (as shown below).
(Tips: The Sensor cannot be connected to the Sensor Hub. It can choose a RS485 CO2 Sensor.)
Specification
Item |
SenseCAP CO2 sensor |
Target gas |
Carbon Dioxide(CO2) |
Operating Principle |
Non-dispersive infrared |
Operating Range |
0-50 Celsius 0-85%RH(non-condensing) |
Measurement Range |
400-5000 ppm, extended up to 10000 ppm |
Accuracy |
+/-(30 ppm+ 3% reading) (Extended range +/-10%of reading) |
Pressure dependence |
1.6% reading per kPa deviation from normal pressure |
RMS Noise, Typ |
Filtered 0.7 @ 400 ppm, 1.8 @ 3000 25 Celsius UnFiltered 7 ppm @ 400 ppm, 20@3000 ppm 25 celsius. |
Power Supply |
3.05-5.5V |
Peak current |
<125 mA |
Steady-state current during sampling |
85 mA |
Average current, typical |
38A |
Measurement setting |
Default:16s 8 samples( Adjust by the host) |
Dimensions(L*W*H) |
33.5*19.7*11.5mm |
Life expectancy |
>15 |
Storage temperature |
-40-70Celsius |
Weight |
400g |
Communication interface |
UART/I2C |
Applications
- Smart Agriculture /Precision Farming
- Greenhouse Management
- Smart Cities
- Smart Weather Station
- Transportation Stations
- Other Environmental Monitoring Applications
Part-list
1 | Sensor | 1 |
2 | Cap | 4 |
3 | Fiaxation equipment | 2 |
4 | Self-drilling Screw | 4 |
ECCN/HTS
HSCODE | 9027100090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 9027109000 |
COO | CHINA |
RoHS | 1 |