![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
CH340G USB to Serial (TTL) Module&Adapter
SKU
317990026
It's a small USB to TTL serial tool, using the CH340G chip
- 10+: $1.76
YOU MAY LIKE THIS
PRODUCT DETAILS
It's a small USB to TTL serial tool, using the CH340G chip. You can use it to connect some serial device to your PC via USB port.
Features:
Compatible with 32-bit & 64-bit Windows, Mac OS 8 to OS X, Linux and Android!
To test the unit use the shunt to connect TX and RX (loopback test)
3.3V and 5.0V outputs are available to power your project directly from the adapter.
Part List:
1 x USB to TTL module
Technical details
Dimensions | 95mm x60mm x7mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454115526 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review