the AI Hardware Partner
Toggle Nav
Loading...

The CANBed Elite Atmega32U4 - MCP2515 and MCP2551 CAN bus chips, Type-C, LED Indicators, External Headers, Sleek Aluminum Housing, Arduino Support

SKU
102991776
Rating:
100 % of 100

The CANBed Elite Atmega32U4 is a professional and versatile CAN Bus development board based on the Atmega32U4 microcontroller. It also comes with a sleek aluminum housing, a Type-C connector, LED indicators and external headers. And it is compatible with the Arduino IDE.

$26.90
Out of stock
  • 10+: $24.40

PRODUCT DETAILS

The CANBed Elite Atmega32U4 is a professional and versatile CAN Bus development board based on the Atmega32U4 microcontroller. It also comes with a sleek aluminum housing, a Type-C connector, LED indicators and external headers. And it is compatible with the Arduino IDE.

Feature

  • Atmega32U4-based Development Board: Built with Atmega32U4 microcontroller, and Arduino Leonardo bootloader, support Arduino IDE
  • CAN Bus Connection: Equip MCP2515 CAN Bus controller and MCP2551 CAN Bus transceiver, indicating CAN Bus status with LED indicators
  • Well Durability and Protection: Design with sleek aluminum housing
  • Onboard USB Type-C connector for easy programming and power supply
  • Onboard headers for connecting external devices

Description

The CANBed Elite Atmega32U4 is a CAN Bus development board based on the Atmega32U4 microcontroller, MCP2515, and MCP2551 chips. It features sleek aluminum housings, providing durability and protection for your projects, and is compatible with the Arduino IDE, designed for profession and hobbyists.

There is a USB Type-C connector, LED indicators, and headers for connecting external devices on the board and it is also compatible with the Arduino IDE, all of which make this development board easy to use and perfect for a wide range of applications, like Automotive diagnostics and monitoring.

This board is well-suitable for your CAN Bus project. With its certified CE and FCC, you can experience its durability, versatility, and advanced features.

Application

  • Automotive diagnostics and monitoring
  • Industrial automation
  • Robotics
  • Home automation
  • Building automation

Specification

Paramaeters

Details

Microcontroller

Atmega32U4 with Arduino Leonardo bootloader

Clock speed

16 MHz

Flash memory

32 KB

SRAM

2.5 KB

EEPROM

1 KB

CAN-BUS operating voltage

9-28V

USB Type-C operating voltage

5V

Dimensions

70x66x30mm

Hardware Overview

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Perfect shipment, units are as expected.
    By

FAQ

1 Item

Show per page