the AI Hardware Partner
Toggle Nav
Loading...

CAN FD Shield for Arduino - CAN-FD, CAN 2.0, industrial standard 9-pin sub-D, high-speed SPI interface, selectable OBD-II and CAN standard pinouts, adjustable chip select and INT pins

The CAN-FD Shield is a reliable and versatile solution for adding CAN-BUS (CAN-FD) capabilities to your Arduino projects. It offers an industrial standard 9-pin sub-D connector, high-speed SPI interface, and flexible hardware, suitable for onboard diagnostic devices or data loggers for vehicles.

$19.90
In stock
  • 10+: $17.90
-
+

PRODUCT DETAILS

The CAN-FD Shield is a reliable and versatile solution for adding CAN-BUS (CAN-FD) capabilities to your Arduino projects. It offers an industrial standard 9-pin sub-D connector, high-speed SPI interface, and flexible hardware, suitable for onboard diagnostic devices or data loggers for vehicles.

Feature

  • CAN FD Shield for Arduino: Arduino-compatible extension board, Compatible with both CAN-FD and CAN 2.0 protocols, for up to 5 Mb/s speed
  • Industrial-level Quality: Industrial standard 9-pin sub-D connector for compatibility with industry-standard devices
  • High-speed SPI interface: Offer maximum speed of 10 MHz for efficient data communication
  • Flexible Hardware & Usage: Selectable OBD-II and CAN standard pinouts, Adjustable chip select and INT pins
  • Aluminum alloy case: Available for a durable and convenient casing option

Description

The CAN-FD Shield is a reliable and versatile solution for adding CAN-BUS (CAN-FD) capabilities to your Arduino projects. With its MCP2517FD CAN Bus controller, SIT1042T CAN transceiver, and built-in SD card slot, it makes it easy to build an onboard diagnostic device or data logger for vehicles.

This shield is designed to meet the highest standards of quality and safety, and has passed both CE and FCC certifications. This means that users can use the CAN-FD Shield with complete confidence, knowing that it has been thoroughly tested and meets international safety and performance standards.

This extension board is compatible with both CAN-FD and CAN 2.0 protocols, featuring an industrial standard 9-pin sub-D connector, selectable OBD-II and CAN standard pinouts, adjustable chip select and INT pins, and Arduino Uno pin headers. The high-speed SPI interface has a maximum speed of 10 MHz, making it ideal for efficiently logging data points from vehicles.

Application

  • Onboard diagnostic tool for vehicles
  • Engine performance, fuel efficiency of data logger for vehicles
  • Devices for monitoring and controlling industrial machinery
  • Devices for automating tasks on a production line

Pinout

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ