the AI Hardware Partner
Toggle Nav
Loading...

CAN-BUS Shield V2 - high-performance MCP2515 controller & MCP2551 transceiver

SKU
103030215

CAN-BUS Shield V2 adopts MCP2515 and MCP2551 for controller and transceiver, it is compatible with Arduino which means it can switch an Arduino board like Arduino Uno to start your CAN-BUS project.

$27.00
In stock
  • 10+: $20.00
-
+

PRODUCT DETAILS

Features

  • High-performance ICs: stand-alone MCP2515 CAN-BUS controller and high-speed MCP2551 CAN transceiver
  • Supports industrial standards: provide 9-pin sub-D connector
  • Medium communication speed: implements CAN V2.0B at up to 1 Mb/s
  • Long travel distance: Standard (11 bit) and extended (29 bit) data and remote frames
  • Two receive buffers with prioritized message storage

Description

Hacking vehicles becomes easy with CAN BUS and Arduino! CAN-BUS Shield which adopts MCP2515 CAN-BUS controller with SPI interface and MCP2551 CAN transceiver to give you Arduino/Seeeduino CAN-BUS capability. With the help of CAN-BUS Shield, you can use easily interact with your car by using Arduino boards.

CAN-BUS Shield V2 also provides selectable OBD-II and CAN standard pinout, changeable CS pin for TF card slot, and INT pin. A screw terminal can easily to connect CAN_H and CAN_L.


What is CAN-BUS?

CAN-BUS is a common industrial bus because of its long travel distance, medium communication speed, and high reliability. It is commonly found on modern machine tools and as an automotive diagnostic bus.

CAN stands for Controller Area Network, it is used to allow microcontrollers and devices to communicate with each other within a vehicle without a host computer which allows for control and data acquisition. These devices are also called Electronic Control Units (ECU) and they enable communication between all parts of a vehicle.

Today, you can find up to 70 ECUs in a modern car. CAN is a serial communication bus designed for industrial and automotive applications. For example, they are found in vehicles, farming equipment, industrial environments, etc.


How does CAN-BUS work?


The fuel level, door sensors, odometer, and many more parts of a car have to communicate with each other somehow, and CAN BUS is what they used to do. These CAN-compatible components, which are called “nodes” are connected with a 3-string copper wire, with no central router to govern the flow of data. Every node can hear the messages of every other node.

Every node has an ID, where the ones with the higher priority ID can have the priority to “talk” first while the others “listen”. This is to ensure that there are never two nodes talking at the same time. The biggest benefit of CAN-BUS is to be able to just connect components without having to worry about signal routing.

Learn more about CAN-BUS here.

CAN-BUS Shield Works well with Arduino UNO (ATmega328), Arduino Mega (ATmega1280/2560) as well as Arduino Leonardo (ATmega32U4), and LinkIt One, if you want to use it with the others board, please contact us for more details.

Seeeduino V4.2  Arduino UNO Arduino Mega Arduino  Leonardo
CAN-Bus Shield V2 Compatible Compatible Compatible Compatible

 

CAN-BUS Shield Different Versions Comparision 

Previously we have made two versions of CAN-BUS Shield, V1.0, and V1.2. They are all awesome shields that are widely liked by our users. In order to make it better, several months ago we conducted a survey about CAN-BUS Shield V1.2 and received much valuable advice (Thanks to all the users who replied to us), so we decided to make an update and here it is - CAN-BUS Shield V2.

The CAN-BUS Shield V2 still uses MCP2515 as CAN-BUS controller and MCP2551 as CAN transceiver. There are really many updates compared with the precisions.

  1. OBD-II or CAN standard pinout can be selected by switching jumpers on the DB9 interface, the default pinout is OBD-II.
  2. Added a TF card slot for data storage, and the CS pin can be either set to D4 or D5.
  3. The INT pin can also be set to D2 or D3 by switching jumpers on the back of the shield.
  4. We moved the P1 pad from the front to the back of the shield to make it easier to cut and solder in case you want to use more than 2 CAN-BUS Shields, it is needed to cut the P1 pad. 
  5. All in one, there are more options for customization.

Features V1.2 V2.0
CAN-BUS Controller MCP2515 MCP2515
CAN Transceiver MCP2551 MCP2551
Default OBD Pinout OBD-II Standard OBD-II Standard
CAN Standard Pinout Not compatible Compatible (jumper)
INT Pin Not changeable D2 or D3 (jumper)
CS pin for TF card slot No TF card slot D4 or D5 (jumper)
P1 pad Front of the shied Back of the shield
Serial Grove D0/D1 A0/A1
I2C Grove A4/A5 SDA/SCL
Grove Orientation Vertical Horizontal

Can-BUS Communication Structure 

Considering that the D0/D1 pin is usually used for downloading code, we changed the serial Grove connector to pin A0/A1. The I2C Grove connector is also changed to a more reasonable standard SDA/SCL pins instead of the previous A4/A5. The two Grove connectors are both changed to horizontal rather than vertical to the shield so that it would be more convenient when connecting to other grove modules.


Alternative Choice

If you want a CAN BUS function for other MCU, please try the Serial CAN-BUS module

If your project is space limited, here is a Serial CAN-BUS($14.90) module which has the full features of CAN Bus. The Serial CAN-BUS provides your Arduino or other MCU with the capability of communication to CAN Bus, such as hacking your vehicle. This Grove CAN-BUS module is controlled by UART, which means if your MCU has a UART interface, this serial CAN-BUS is available. 

If you want to record the GPS log at the same time, this OBD-II CAN Bus GPS Development Kit is recommended.

Hardware Overview 

Technical details

Dimensions 74.8mm x53.4mm x27.1mm
Weight G.W 48g
Battery Exclude

Part List

CAN-BUS Shield V2 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC 841454120124
EUHSCODE 8517180000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    EXCELLENT PRODUCT
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Great quality. Fits perfectly in the Arduino. Documentation is pretty good for prototyping
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Thanks received on 11 Nov 2021ie in 24 days to Pakistan
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    Works well reads my truck. Still working on code
    By
  5. Product Quality
    100%
    Worked perfectly
    Used with J1939. Works perfectly. The documentation from their Github is very helpful! Would definitely buy again.
    By

FAQ

Items 1 to 5 of 11 total

Page
Show per page