![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bus Pirate v4 Probe Kit
SKU
110990000
This probe kit is designed for Bus Pirate v4 that make it easier to connect Bus Pirate v4 to any circuit boards, it has 12 clip probes and a 12 pin connector, good partner for Bus Pirate V4!Features12 clip probes20cm in length
YOU MAY LIKE THIS
PRODUCT DETAILS
This probe kit is designed for Bus Pirate v4 that make it easier to connect Bus Pirate v4 to any circuit boards, it has 12 clip probes and a 12 pin connector, good partner for Bus Pirate V4!
Features
12 clip probes
20cm in length
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 21g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454111146 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewnice probes for bus pirate
-
-
-
-