![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bus Pirate v3 probe Kit
SKU
110990041
commonly used
2.54mm spaced pin
10 pin 2*5
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a interface cable designed for Bus Pirate V3 which can makes it easier to connect the Bus Pirate to a circuit and get hacking.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 21g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454111191 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewI needed replacement probes for a Bus Pirate and this was a perfect replacement. It uses the traditional Bus Pirate color-codes.
-
-
-
-