![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bus Pirate Cable
SKU
321070014
This is an interface cable for the Bus Pirate V3, designed to connect to its 2x5 I/O header
- 10+: $4.20
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an interface cable for the Bus Pirate V3, designed to connect to its 2x5 I/O header. The cable's connector is composed of two rows of five 0.1" spaced pins; it's also polarized, as is the mating connector on-board the Bus Pirate, so you can only connect the cable in one direction. The leads of the cable are terminated with female ends to mate with test hooks (Not available yet, coming soon)
The pin-out of the connector is documented here.
Technical details
Dimensions | 90mm x50mm x12.8mm |
Weight | G.W 9g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454114802 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Looks good.
-
-
-
-