![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bugduino V2.0
YOU MAY LIKE THIS
PRODUCT DETAILS
The BUGduino was designed and built to make the development of custom hardware for your bug as painless as possible! It's an open ended platform upon which you can build whatever you want. The BUGduino is essentially an AVR breakout board that will play very nicely with your BUGbase.
Also, as you might have already guessed, BUGduino is fully Arduino-compatible. This means that it can be programmed using the Arduino IDE, and can be fitted with many of the shields that have already been designed by the members of the Arduino community.
FEATURES
• Arduino compatible, based on Seeeduino
• BUG connector
• USB to Uart: FT232RL
• ATmega328 microcontroller
• Input voltage - 7-12V
• 14 Digital I/O pins (6 PWM outputs)
• 8 Analog inputs
• 32k Flash memory
• 16Mhz Clock speed
DOCUMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 25g |
Battery | Exclude |
ECCN/HTS
HSCODE |